??
CAD model selection
K0286.112
HELP_VARIABLE
Company
KIPP
Description
K0286 - Self-aligning pads self-righting
Bill of material
K0286.112
BESTKIPP
Order No.
W
rotation angle
°
FORM
Form
AUSF
version
D1
diameter
mm
D2
diameter
mm
D3
thread
D4
diameter
mm
D5
diameter
mm
L1
Length
mm
L2
Length
mm
L3
Length
mm
L4
Length
mm
L5
Length
mm
L6
Length
mm
BELASTUNG
Load rating max. kN (static load only)
kN
GEW
Approx. weight
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84662080
EAN
EAN-Nr. Kipp
ZGT
Drawing reference
Hole for pin as a rotation lock
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions