??
CAD model selection
K0451.23020
HELP_VARIABLE
Company
KIPP
Description
K0451 - Press-in plugs
Bill of material
K0451.23020
BESTKIPP
Order No.
FORM
Form
AUSF
version
D
diameter
30 mm
D1
drill-Ø
mm
D2
diameter
mm
L
Length
14 mm
L1
Length
mm
S
width min.
mm
GEW
Approx. weight
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
39269099
EAN
EAN-Nr. Kipp
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions