??
CAD model selection
K0115.0924
HELP_VARIABLE
Company
KIPP
Description
K0115 - Levelling sets spherical washer with locknut
Bill of material
K0115.0924
BESTKIPP
Order No.
K0115.0924
MATERIAL
Material
Steel
D
diameter
26.0 mm
FS
for bolt
M24 mm
D1
thread
M40x1,5 mm
D2
diameter H min.
58 mm
HMIN
H min.
53 mm
HMAX
H max.
mm
Enter value for HMAX
H max.
mm
cm
inch
ft
B
height
9
N
width
6 mm
M
depth
2.5 mm
ALPHA
Angle Alpha
°
F
F kN
210.0 kN
F1
F1 kN
37.00 kN
GEW
Approx. weight
0.7800 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181900
EAN
EAN-Nr. Kipp
4059245183258
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions