??
CAD model selection
K0451.33018
HELP_VARIABLE
Company
KIPP
Description
K0451 - Press-in plugs
Bill of material
K0451.33018
BESTKIPP
Order No.
K0451.33018
FORM
Form
C
AUSF
version
with ventilation and air filter
D
diameter
30 mm
D1
drill-Ø
18 mm
D2
diameter
23 mm
L
Length
14 mm
L1
Length
14.0 mm
S
width min.
8.0 mm
GEW
Approx. weight
0.0073 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
39269099
EAN
EAN-Nr. Kipp
4059245191802
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions