??
CAD model selection
K0455.149114
HELP_VARIABLE
Company
KIPP
Description
K0455 - Plugs fill knurled cap
Bill of material
K0455.149114
BESTKIPP
Order No.
K0455.149114
FORM
Form
A
AUSF
version
with fill symbol
D
diameter
49.0 mm
D1
thread
G 1 1/4
L
Length
13.0 mm
L1
Length
13.5 mm
GEW
Approx. weight
0.0269 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
39269099
EAN
EAN-Nr. Kipp
4059245192472
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions