??
CAD model selection
K0455.155112
HELP_VARIABLE
Company
KIPP
Description
K0455 - Plugs fill knurled cap
Bill of material
K0455.155112
BESTKIPP
Order No.
K0455.155112
FORM
Form
A
AUSF
version
with fill symbol
D
diameter
55.0 mm
D1
thread
G 1 1/2
L
Length
14.7 mm
L1
Length
14.5 mm
GEW
Approx. weight
0.0334 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
39269099
EAN
EAN-Nr. Kipp
4059245192489
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions