??
CAD model selection
K0456.676020
HELP_VARIABLE
Company
KIPP
Description
K0456 - Caps for filler necks
Bill of material
K0456.676020
BESTKIPP
Order No.
K0456.676020
D
diameter
67.5 mm
D1
thread
M 60 x 2
L
Length
30 mm
L1
Length
15 mm
GEW
Approx. weight
0.0511 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
39269099
EAN
EAN-Nr. Kipp
4059245192649
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions