??
CAD model selection
K0468.33520
HELP_VARIABLE
Company
KIPP
Description
K0468 - Dipsticks
Bill of material
K0468.33520
BESTKIPP
Order No.
K0468.33520
FORM
Form
C
AUSF
version
without ventilation hole
D
diameter
35 mm
D1
drill-Ø
20 mm
D2
diameter
24 mm
D3
diameter
16 mm
D4
diameter
5 mm
L
Length
46.0 mm
L1
Length
21 mm
S
width min.
17.5 mm
GEW
Approx. weight
0.0396 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
90269060
EAN
EAN-Nr. Kipp
4059245193288
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions