??
CAD model selection
K0719.05
HELP_VARIABLE
Company
KIPP
Description
K0719 - Rod ends with plain bearing internal thread DIN ISO 12240-4
Bill of material
K0719.05
AUSF
version
right-hand thread
ROT
Rotation
°
D
diameter
5 mm
D1
thread
M 5 mm
D2
diameter
9.0 mm
D3
diameter
11 mm
A
Length
27 mm
B
width
18 mm
B1
Length
4.0 mm
H
height
8 mm
H1
height
6.00 mm
K
diameter
11.11 mm
L
Length
10 mm
L1
Length
10 mm
SW
width across flats
9 mm
W
Angle
13 °
TRAGDY
basic dynamic load rating
7.5 kN
TRAGST
basic static load rating
8.0 kN
GEW
Approx. weight
0.0179 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84833080
EAN
EAN-Nr. Kipp
4059245179916
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions