??
CAD model selection
K1466.1051
HELP_VARIABLE
Company
KIPP
Description
K1466 - Rod ends igubal® with plain bearing internal thread ähnlich DIN ISO 12240-4
Bill of material
K1466.1051
BESTKIPP
Order No.
K1466.1051
AUSF
version
Linksgewinde
ROT
Rotation
°
D
diameter
5 mm
D1
thread
M 5 mm
D2
diameter
9 mm
D3
diameter
12 mm
A
distance
27 mm
B
width
18 mm
B1
width
4.0 mm
H
height
8 mm
H1
height
6.0 mm
K
diameter
11.10 mm
L
thread length
10 mm
L1
Length
9 mm
SW
width across flats
9 mm
W
Angle
15.0 °
SZK
max. static tensile load, short-term
1000 N
SZL
max. static tensile load, long-term
500 N
QK
max. shunt loading, short-term
250 N
QL
max. shunt loading, long-term
125 N
GEW
Approx. weight
0.0034 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84833080
EAN
EAN-Nr. Kipp
4059245433421
INFO
Technical Information
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions