??
CAD model selection
K1466.1061
HELP_VARIABLE
Company
KIPP
Description
K1466 - Rod ends igubal® with plain bearing internal thread ähnlich DIN ISO 12240-4
Bill of material
K1466.1061
BESTKIPP
Order No.
K1466.1061
AUSF
version
Linksgewinde
ROT
Rotation
°
D
diameter
6 mm
D1
thread
M 6 mm
D2
diameter
10 mm
D3
diameter
13 mm
A
distance
30 mm
B
width
20 mm
B1
width
5.0 mm
H
height
9 mm
H1
height
7.0 mm
K
diameter
12.70 mm
L
thread length
12 mm
L1
Length
10 mm
SW
width across flats
11 mm
W
Angle
14.5 °
SZK
max. static tensile load, short-term
1400 N
SZL
max. static tensile load, long-term
700 N
QK
max. shunt loading, short-term
400 N
QL
max. shunt loading, long-term
200 N
GEW
Approx. weight
0.0046 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84833080
EAN
EAN-Nr. Kipp
4059245433445
INFO
Technical Information
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions