??
CAD model selection
K1466.1181501
HELP_VARIABLE
Company
KIPP
Description
K1466 - Rod ends igubal® with plain bearing internal thread ähnlich DIN ISO 12240-4
Bill of material
K1466.1181501
BESTKIPP
Order No.
K1466.1181501
AUSF
version
Linksgewinde
ROT
Rotation
°
D
diameter
18 mm
D1
thread
M 18 x 1,5 mm
D2
diameter
25 mm
D3
diameter
31 mm
A
distance
71 mm
B
width
46 mm
B1
width
10.0 mm
H
height
23 mm
H1
height
16.5 mm
K
diameter
31.35 mm
L
thread length
32 mm
L1
Length
23 mm
SW
width across flats
27 mm
W
Angle
11.5 °
SZK
max. static tensile load, short-term
4600 N
SZL
max. static tensile load, long-term
2300 N
QK
max. shunt loading, short-term
1600 N
QL
max. shunt loading, long-term
800 N
GEW
Approx. weight
0.0532 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84833080
EAN
EAN-Nr. Kipp
4059245433629
INFO
Technical Information
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions