??
CAD model selection
K1324.11631
HELP_VARIABLE
Company
KIPP
Description
K1324 - Pivot bearings K/E series DIN ISO 12240-1
Bill of material
K1324.11631
BESTKIPP
Order No.
K1324.11631
ROT
Rotation
°
AUSF
version
Maßreihe K
D
diameter
16 H7 mm
D1
diameter
31,5 h7 mm
H
height
21 mm
H1
height
15.00 mm
K
diameter
28.57 mm
W
Winkel alpha
15 °
TRAGZD
basic dynamic load rating
52.5 kN
TRAGZS
basic static load rating
88.0 kN
DREHZ
Grenzdrehzahl U/min.
230 U/min
GEW
Approx. weight
0.0715 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84833080
EAN
EAN-Nr. Kipp
4059245332182
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions