??
CAD model selection
K0723.12
HELP_VARIABLE
Company
KIPP
Description
K0723 - Rod ends with plain bearing internal thread, narrow version DIN ISO 12240-4
Bill of material
K0723.12
BESTKIPP
Order No.
K0723.12
AUSF
version
right-hand thread
ROT
Rotation
D
diameter
12 -0,008
D1
thread
M 12 mm
D2
diameter
17.5 mm
D3
diameter
22 mm
A
distance
50 mm
B
width
34 mm
B1
width
6.5 mm
H
height
10 mm
H1
height
8.0 mm
K
ball
18 mm
L
Length
22 mm
L1
Length
15 mm
SW
width across flats
19 mm
W
angle a
8 °
TZD
basic dynamic load rating
11.4 kN
TZS
basic static load rating
24.5 kN
GEW
Approx. weight
0.0947 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84833080
EAN
EAN-Nr. Kipp
4059245180714
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions