??
CAD model selection
K0723.161
HELP_VARIABLE
Company
KIPP
Description
K0723 - Rod ends with plain bearing internal thread, narrow version DIN ISO 12240-4
Bill of material
K0723.161
BESTKIPP
Order No.
K0723.161
AUSF
version
left-hand thread
ROT
Rotation
D
diameter
17 -0,008
D1
thread
M 16 mm
D2
diameter
24.0 mm
D3
diameter
30 mm
A
distance
67 mm
B
width
46 mm
B1
width
10.0 mm
H
height
14 mm
H1
height
11.0 mm
K
ball
25 mm
L
Length
33 mm
L1
Length
20 mm
SW
width across flats
27 mm
W
angle a
8 °
TZD
basic dynamic load rating
22.0 kN
TZS
basic static load rating
45.0 kN
GEW
Approx. weight
0.2080 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84833080
EAN
EAN-Nr. Kipp
4059245180769
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions