??
CAD model selection
K0409.04001221
HELP_VARIABLE
Company
KIPP
Description
K0409 - Position indicators
Bill of material
K0409.04001221
BESTKIPP
Order No.
K0409.04001221
FARBE
Colour
orange
AUSF
version
Assembly position 2, Count direction anticlockwise (ascending values)
B
width
31
D
diameter
14
H
height
47
L
Length
33
P
Pitch
4.00 mm
ANZEIGE
indicator after first rotation
004.0
KOMMA
decimal point in position
1 mm
DZAHL
revolution per minute max.
375 U/min
GEW
Approx. weight
0.0464 kg
BESTELLBEISPIEL
Sample order
Sample order
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
90319091
EAN
EAN-Nr. Kipp
4059245173402
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions