??
CAD model selection
K0669.081202
HELP_VARIABLE
Company
KIPP
Description
K0669 - Levelling feet threades spindles steel or stainless steel
Bill of material
K0669.081202
BESTKIPP
Order No.
K0669.081202
POS
Position of nut
mm
Enter value for POS
Position of nut
mm
cm
inch
ft
AUSF
Version
Stainless steel
D1
thread
M8 mm
L
Length
120 mm
SW
distance
17 mm
BELASTUNG
load capacity max. kN
40 kN
GEW
Approx. weight
0.0832 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181520
EAN
EAN-Nr. Kipp
4059245185894
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions