??
CAD model selection
K0430.124015
HELP_VARIABLE
Company
KIPP
Description
K0430 - Tube inserts square with tapped bush
Bill of material
K0430.124015
BESTKIPP
Order No.
K0430.124015
A
thread
M 12
B
width
40 mm
C
width
37.5 mm
L
Length
43 mm
S
Length
35 mm
PASS
suitable for square tubes
40 x 40 x 1,5
BELASTUNG
load capacity max.
8 kN
GEW
Approx. weight
0.0817 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
39269099
EAN
EAN-Nr. Kipp
4059245187904
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions