??
CAD model selection
K0430.205040
HELP_VARIABLE
Company
KIPP
Description
K0430 - Tube inserts square with tapped bush
Bill of material
K0430.205040
BESTKIPP
Order No.
K0430.205040
A
thread
M 20
B
width
50 mm
C
width
42.5 mm
L
Length
55 mm
S
Length
44 mm
PASS
suitable for square tubes
50 x 50 x 4
BELASTUNG
load capacity max.
12 kN
GEW
Approx. weight
0.0983 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
39269099
EAN
EAN-Nr. Kipp
4059245188390
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions