??
CAD model selection
K0431.123010
HELP_VARIABLE
Company
KIPP
Description
K0431 - Tube inserts round with tapped bush
Bill of material
K0431.123010
BESTKIPP
Order No.
K0431.123010
A
thread
M 12
B
diameter
30 mm
C
diameter
28.4 mm
L
Length
33 mm
S
Length
27 mm
PASS
suitable for tubes
Ø 30 x 1
BELASTUNG
load capacity max.
5 kN
GEW
Approx. weight
0.0501 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
39269099
EAN
EAN-Nr. Kipp
4059245188468
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions