??
CAD model selection
K0431.145015
HELP_VARIABLE
Company
KIPP
Description
K0431 - Tube inserts round with tapped bush
Bill of material
K0431.145015
BESTKIPP
Order No.
K0431.145015
A
thread
M 14
B
diameter
50 mm
C
diameter
48.4 mm
L
Length
55 mm
S
Length
44 mm
PASS
suitable for tubes
Ø 50,9 x 1,5
BELASTUNG
load capacity max.
6 kN
GEW
Approx. weight
0.0789 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
39269099
EAN
EAN-Nr. Kipp
4059245188550
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions