??
CAD model selection
K0431.204215
HELP_VARIABLE
Company
KIPP
Description
K0431 - Tube inserts round with tapped bush
Bill of material
K0431.204215
BESTKIPP
Order No.
K0431.204215
A
thread
M 20
B
diameter
42 mm
C
diameter
39.9 mm
L
Length
43 mm
S
Length
35 mm
PASS
suitable for tubes
Ø 42,4 x 1,5
BELASTUNG
load capacity max.
6 kN
GEW
Approx. weight
0.0638 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
39269099
EAN
EAN-Nr. Kipp
4059245188611
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions