??
CAD model selection
K0765.115
HELP_VARIABLE
Company
KIPP
Description
K0765 - Ball transfer units with spring clips
Bill of material
K0765.115
BESTKIPP
Order No.
K0765.115
TYP
Type
B
AUSF
version
cap and housing galvanized, balls steel
DK
diameter
15.8 mm
D
diameter
24 ±0,1 mm
D1
diameter
31 mm
DB
mounting diameter
25 +0,5 mm
H
height
21 mm
H1
height
9.5 mm
H2
height
2.8 mm
S
Minimum nominal thickness of mounting base
2 mm
C
Base load
600 N
GEW
Approx. weight
0.0397 kg
BS
Description
Information
Infotext
INFO
Technical Information
Info
ROHS
RoHS
Yes
ZTN
Customs tariff number
83022000
EAN
EAN-Nr. Kipp
4059245196586
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions